N9085EM4E NR V2X Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support up to 40 MHz Carrier Bandwidth (CBW) on N9010B EXA (2025.0501)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
NR-V2X to support PSBCH decoding (2025.0101)
-
NR-V2C to support resource mapping auto detection (2025.0101)


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added SCPI remote command-only support for allowing Fast Mode for EVM Optimization with the Optimization method = Normal that manually sets input power level and bypasses power acquisition at the test port.
-
In Modulation Analysis measurement, added support for a new EVM Floor Extension method “IQ Noise Correction (IQ-NC)” to the N9032B PXA and N9042B UXA for improving EVM noise floor performance, with a longer acquisition length to capture 5G-NR bursts. To use IQ-NC EVM, you must execute “Characterize Noise Floor for IQ measurement” under the System: Alignment: Advanced menu, with NF2 (Noise Floor Extension) license. (2024.0801)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
In Modulation Analysis measurement, added support for “Display SCS annotation” On/Off at IQ Meas Time and IQ Ref Time result window, under Display: Meas Display menu (2024.0301)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
In Modulation Analysis measurement, support xOverhead for PSSCH decoding, under Meas Setup: Channel Profile: Control and User Channels: PSSCH menu (2023.1201)
-
In Modulation Analysis measurement, support Flexible PSSCH DMRS time pattern and symbol number setting, under Meas Setup: Channel Profile: Control and User Channels: PSSCH menu (2023.1201)
-
In Modulation Analysis measurement, support “Horizontal Center” setting to the IQ Constellation trace window, at the Amplitude: Y-Scale menu (2023.1201)
-
In Modulation Analysis measurement, support “High Phase Noise Mode” and “Phase Continues across Slots” parameter settings under the Advanced Demod Setup menu that are to assume if the input signal is high phase noise and if the phase continues from slot to slot, to improve signal synchronization robustness. (2023.1201)
-
In Modulation Analysis measurement, support Reference IQ data (with High SNR situation) save and recall function for preparing a low SNR signal measurement when it is hard to recover the reference IQ vector from the signal (2023.1201)
-
In Modulation Analysis measurement, cross-correlated EVM (ccEVM), added support of “ccEVM vs Symbol” result trace with Log Mag, Real, or Imaginary format (selectable), under Demod Error window group (2023.1201)
-
In Modulation Analysis measurement, cross-correlated EVM (ccEVM), added “Improvement Factor N” result report in ccEVM Summary result table (2023.1201)
-
In Modulation Analysis measurement, support SEM Non-Contiguous Outer & Inner offset measurement at once
-
Recording Playback Enhancement to analyze more chunk IQ data in the recorded file (2023.1201)
-
Support EVM optimization look-up table for N9042B UXA with V3050A Signal Analyzer Frequency Extender


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Added support for N9010B EXA

-
Added support for recording action for Save/Recall in SCPI Recorder.
-
Added support for U9361 RCAL “User Current Meas” in Monitor Spectrum, Channel Power, and Occupied Bandwidth (OBW) measurements (2023.0801)
-
Add support for PSSCH and PSCCH decoding functions (2023.0801)
-
In Modulation Analysis Multi-Measurements, support “Auto Timing Adjust” = Off | On for Tx On/Off Power (note: Off for Downlink measurements) (2023.0801)
-
In Modulation Analysis Multi-Measurements, support “View Type” selection for SEM (2023.0801)
-
In Modulation Analysis measurement, marker readout for Resource Element provides “Channel Type” and “Modulation Type” information (2023.0801)
-
In Modulation Analysis measurement, support trace averaging for the “RMS Error Vector Time” trace (2023.0801)
-
In SEM measurement, support Non-Contiguous Outer and Inner offset measurement at once (2023.0801)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

NEW - support of 3GPP Release 16 V2X/D2D SideLink (2022.1201)